Publish your products
INTRA Millinox soap dispenser automatic
INTRA Millinox soap dispenser automatic
    Intra
    Archived

    INTRA Millinox soap dispenser automatic

    Millinox electronic soap dispenser in stainless steel with touch free functionality. Delivered with a 0,9 litre soap container for refill. Run by 4 x 1,5 V AA battery (not included). Satin finish. Exclusive, sculptural and stylish - Millinox has a curved shape with a satin finish. The series is created by designer Odd Thorsen, one of the foremost and most successful product designers. Thorsen has a systematic approach to design and ensures function and aesthetics play an equal role in all his projects.
    Specification
    • Applicable soap viscosity Range: 100 ~3000 Pa S (dynamic viscosity). Dosage per use ~ 1ml. Check the following before installation: There must be sufficient space above the dispenser for inserting the key and to open up the cover with the key. In addition, there must be at least 200mm clearance to the counter top. Covers all the products needed to equip both small and large toilet. An exclusive line of accessories in satin finish Double curved shape which provides additional strength Easy to assemble Easy to clean Easy access to service
    Technical specification
    • Unique ref.MXSE
    • Product familyHygiene products
    • Product group350
    • TypeObject (single object)
    • Date of publishing2017-11-04
    • Edition number1
    • Height (mm)255
    • Width (mm)143
    • Depth (mm)105
    Related
    • Material mainStainless steel
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit