Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jaclo/products/e5114c48-0145-43ac-ab91-d5f231054a1d
Home
Categories
Sanitary
Taps & Mixers
Jaclo 6870-T686-836 Astor Faucet with Hex Cross Handles
Available in United States
Jaclo
Follow
Jaclo 6870-T686-836 Astor Faucet with Hex Cross Handles
All brass 8" - 12" widespread faucet includes pop-up drain.
Stationary Spout.
Available Flow Rates: 1.5, 1.2 & 0.5 GPM. Additional flow rate (aerator) options available.
5 9/16" spout reach.
As Featured on Amazon.com
Download
Specification
Specification
Technical Details
Part Number: 6870-T686-836-SB
Technical specification
Technical specification
Unique ref.
Jaclo-6870-T686-836-Astor-Faucet-with-Hex-Cross-Handles
Product family
Faucet
Product group
Bathroom
Type
Documentation (info)
Date of publishing
2019-02-20
Edition number
1
Links
Links
Product url
https://www.amazon.com/dp/B072QXQD66?tag=bimobject-20&linkCode=ogi&th=1&psc=1
Related
Related
Material main
Brass
Designed in
United States
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
CSI MasterFormat 2014 Code
22 40 00
CSI MasterFormat 2014 Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download