Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jaclo/products/eb8fd04c-82da-46a7-b57b-2ca0bafadc8b
Home
Categories
Sanitary
Taps & Mixers
Jaclo S211 10in Square Rain Machine Shower Head
Available in United States
Jaclo
Follow
Jaclo S211 10in Square Rain Machine Shower Head
1/2" IPS adjustable brass ball joint to adjust angle of shower head.
10" X 10" square all brass body with 100 easy clean rubber jets.
Available flow rates: 2.5, 2.0, 1.75 & 1.5 GPM.
As Featured on Amazon.com
Download
Specification
Specification
Technical Details
Part Number: S211-PCH
Shape: square
Technical specification
Technical specification
Unique ref.
Jaclo-S211-10in-Square-Rain-Machine-Shower-Head
Product family
Plumbing Fixture
Product group
Shower Head
Type
Documentation (info)
Date of publishing
2019-02-20
Edition number
1
Links
Links
Product url
https://www.amazon.com/dp/B00HX4HGJO?tag=bimobject-20&linkCode=ogi&th=1&psc=1
Related
Related
Designed in
United States
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
CSI MasterFormat 2014 Code
22 40 00
CSI MasterFormat 2014 Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download