Publish your products
Quadro Cylinder Office Desk
JasonL

Quadro Cylinder Office Desk

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

    Top material: Laminate

    Edge: ABS straight edge

Technical specification
  • Unique ref.Quadro-Cylinder-Office-Desk
  • Product familyDesks & Workstation
  • Product groupQuadro Cylinder
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
Related
  • Material mainLaminate
  • Material secondarySteel
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables

Region availability

Oceania
Australia