Publish your products
Folding / Flip Top Mobile Meeting Room Table with Wheel Legs Domino
JasonL

Folding / Flip Top Mobile Meeting Room Table with Wheel Legs Domino

I am the Domino Flip Top Table. I am an incredibly practical table with a flip top mechanism for easy storage. My combination of wheels and a folding mechanism makes me super easy to rearrange a room for conferences and meetings. Even if you don't want to use me on a daily basis, I am a great table to have in storage for when you have people to your house and office! Customise my size and colour to your liking!

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 730

    Top dimensions (mm) 1200x800

    Total length (mm) 1200

    Total width (mm) 800

    Table top thickness (mm) 25

    Warranty (years) 5

    Maximum load (kg) 55

    Product weight (kg) 30

    Seats (people) 4

    Surface finish White, maple, salvage oak, dark oak

    Edge Straight ABS edge

    Pre-drill pattern provided Screws will need to be drilled into top

    Leg/frame finish White, black powdercoated

    Frame material Metal

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product include Screws to attach a variety of tops, please check screw length is correct for top prior to drilling

Technical specification
  • Unique ref.folding-flip-top-mobile-meeting-room-table-with-wheel-legs-domino
  • Product familyDesks & Workstation
  • Product groupDomino
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables

Region availability

Oceania
Australia