Publish your products
Uniform Large Storage Cupboard with Small Doors [800W x 1870H x 350 & 450D]
JasonL

Uniform Large Storage Cupboard with Small Doors [800W x 1870H x 350 & 450D]

I'm a stylish, open shelf unit that provides ample space for all your office accessories. With two adjustable shelves and a lockable door cabinet, I can offer the flexibility and security every workspace needs. My adjustable feet, designer aluminium handles and clean design with customisable colours blend into any office, and I come with a ten year warranty guarantee.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 1870

    Top dimensions (mm) 800x450

    Total width (mm) 800

    Total depth (mm) 450

    Warranty (years) 10

    Product weight (kg) 78

    Number of shelves 4

    Material Laminate

    Number of adjustable shelves 2

    Lockable Yes

    Carcass thickness (mm) 18

    Number of doors 2

    Adjustable feet Yes

Technical specification
  • Unique ref.uniform-large-storage-cupboard-with-small-doors-800w-x-1870h-x-350-and-450d
  • Product familyStorages
  • Product groupUniform Office Storages
  • TypeObject (single object)
  • Date of publishing2025-09-22
  • Edition number1
Related
  • Material mainMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit