Publish your products
3635 - Cinema Subwoofer System

3635 - Cinema Subwoofer System

Cinema Subwoofer System
The 3635 subwoofer provides natural low-frequency sound quality for music and dialog in small cinema applications.

Features

  • Components: One 460 mm (18 in) low frequency driver.
  • Shallow profile cabinet minimizes behind-screen space.
Specification
  • Frequency Range (±3 dB): 38 Hz - 100 Hz
    Frequency Response (-10dB): 28 Hz - 500 Hz
    Power Handling (2Hr AES Rating): 300 W
    Sensitivity: 100 dB
    Nominal Impedance: 8Ω
    Recommended Crossover Frequency: 100 kHz
    Half-Space Reference Efficiency: 5%
    Maximum Acoustic Power Output: 15 W IEC Standard (Sine Wave Input)
    System Polarity: Positive Voltage to RED produces forward cone motion
    Input Connectors: Barrier Strip Screw Terminals
    Dimensions (H x W x D): 1168 x 651 x 368 mm (46 x 25.625 x 14.5 in)
    Net Weight (each): 113 lb (51 kg)
    Maximum SPL (1m): 125 dB


Technical specification
  • Unique ref.3635-Cinema-Subwoofer-System
  • Product familyCinema Sound
  • Product groupMedium Format
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit