Publish your products
Pro SoundBar PSB-1 2.0 Channel Commercial-Grade Soundbar
Pro SoundBar PSB-1 2.0 Channel Commercial-Grade Soundbar
Pro SoundBar PSB-1 2.0 Channel Commercial-Grade Soundbar

    Pro SoundBar PSB-1 2.0 Channel Commercial-Grade Soundbar

    4.4 out of 5 stars4.4(9 reviews)

    2.0 Channel Commercial-Grade Soundbar
    The JBL Pro SoundBar PSB-1 is a cost-effective, commercial-grade active soundbar designed specifically for use in applications such as hotel guestrooms and cruise ship staterooms. With an optimized feature set targeting the unique requirements of these applications, the Pro SoundBar reduces the cost and complexity found in consumer-grade soundbars while providing excellent sound quality, security, and reliability.

    The all-in-one design of the Pro SoundBar provides full-range sound without the need for a separate subwoofer, providing excellent quality audio while minimizing sound transfer to neighboring rooms. For further volume management, the Pro SoundBar offers a 4-position volume limiting switch to control the maximum volume output of the soundbar. The Pro SoundBar supports both fixed and variable source volume for maximum TV compatibility. Controls for the volume switch and source volume selection can be covered by a lockout plate to prevent tampering by anyone other than the support staff.

    Clarity at Any Level
    Better clarity at low levels allows users to hear without increasing volume to intrusive levels.

    Front-Facing Speakers
    Front-facing speakers offer improved clarity over internal television speakers. TV speakers are typically rear or downward facing, diminishing the quality and volume and increasing sound transference.

    Premium Materials
    No cloth is used on the speaker grill, making the product easier to clean and maintain and less prone to damage.

    Flexible and Easy to Use 
    The JBL Pro SoundBar is compatible with both fixed volume and variable volume control schemes. Whether the volume is controlled directly at the soundbar or upstream at the TV, the Pro SoundBar is able to support these scenarios, with a single remote controlling the entire system. 

    This is made possible by the Pro SoundBar’s IR Learning feature. In fixed volume scenarios, where the volume is controlled at the soundbar, the Pro SoundBar is able to “learn” the IR pulse of volume up and volume down controls, meaning any remote can be used—programmable or not. This allows guests to use a television remote to adjust the entire system without the need to use a smart remote. No matter the system requirements, the JBL Pro SoundBar offers users a simplified experience.


    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range (-10dB) 42Hz – 20kHz
      Frequency Response (+/-3dB) 56Hz – 20kHz
      Maximum Peak SPL(0dBV) 90 dB-SPL at 1m (0 dBV input; Max Volume setting, one channel)
      Maximum Peak SPL(0dBV) 94 dB-SPL at 1m (both channels driven)
      Input Connectors 2 x RCA (left & right)
      Nominal Input Sensitivity -10 dBV for 85 dB-SPL at 1m (Max Volume setting)
      HF Driver Size 2 x 19 mm (0.75”) Soft Dome Tweeter (one per channel)
      LF Driver Size 4 x 51 mm (2.0”) Low-Frequency Driver (two per channel)
      Power Amp 20W per Channel, Class D
      Enclosure Material Injection-Molded ABS
      Enclosure Finish Black
      Mounting/Installation Two included brackets, desk/table or on-wall mounting. See Owner’s Manual for installation diagrams.
      AC Power Input: 100V-240VAC, 50/60Hz, 1.5A
      Sleep Mode Power: 0.25W at 100VAC; 0.36W at 240VAC
      Dimensions (H x W x D) 90 x 900 x 65mm (3.54 x 35.4 x 2.55 in). See Owner’s Manual for dimensional drawing.
      Weight 1.8kg (4.0lbs)
      Shipping Weight 2.5kg (5.5lbs)
      Included Accessories See Owner’s Manual

    Technical specification
    • Unique ref.Pro-SoundBar-PSB-1-2-0-Channel-Commercial-Grade-Soundbar
    • Product familyInstalled Sound
    • Product groupCommercial Soundbars
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States