Publish your products
5742 4-Way High Power ScreenArray Loudspeakers

5742 4-Way High Power ScreenArray Loudspeakers

4-Way High Power ScreenArray Loudspeakers
Large format and 3D cinemas require perfect coverage in every seat of the auditorium, wide dynamic range and extended bandwidth, as well as inaudible levels of distortion. Digital soundtracks require sound systems for premier auditoriums that can accurately reproduce the sound exactly as recorded.

Specification
  • Features

    • High power four-way ScreenArray® design for maximum output, optimal coverage, and minimum distortion.
    • 1400 watt midrange featuring four 8" Differential Drive® transducers
    • Large format 4" neodymium, damped titanium diaphragm, high frequency compression driver.
    • 1600 watt low frequency section with two 18" SVG low frequency drivers
    • New molded Optimized Aperture Waveguide technology for ultra low distortion and extremely uniform frequency response.
    • JBL Patented SSC™ Screen spreading Compensation
    • Focused Coverage Technology
    • Flat Front Wave Guide design for easy baffle wall installation
    • Shallow 24" depth for minimum behind screen depth requirements.

    Applications

    • High power for critical sound reproduction in large format cinemas, studio production and post production applications.
Technical specification
  • Unique ref.5742-4-Way-High-Power-ScreenArray-Loudspeakers
  • Product familyCinema Sound
  • Product groupLarge Format
  • TypeObject (single object)
  • Date of publishing2020-10-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit