Publish your products
Control 64P/T Compact Full-Range Pendant Loudspeaker
Control 64P/T Compact Full-Range Pendant Loudspeaker
Control 64P/T Compact Full-Range Pendant Loudspeaker

    Control 64P/T Compact Full-Range Pendant Loudspeaker

    Compact Full-Range Pendant Loudspeaker
    The Control 64P/T is a compact full-range, pendant-type loudspeaker that provides superb sound reproduction for rooms with open architecture ceilings and other locations where a pendant form factor is desired.

    FEATURES

    • 100 mm (4 in) full-range driver with polypropylene-coated cone and 20 mm (0.8 in) high temperature voice coil.
    • Hanging hardware with 4.5 m (15 foot) galvanized steel cable and easy to adjust clamp.
    • Stylish design, available in black or white (-WH).
    • UL listed (speaker and hanging cable system).
    • 8Ω and 70V/100V operation

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Response (-10 dB) 65 Hz - 15 kHz
      Frequency Response (+/-3 dB) 85Hz - 14 kHz
      Power Rating 100 W Continuous Program (2 hrs) 
      50 W (200W peak), Continuous Pink Noise (2 hrs) 
      40 W (160W peak) Continuous Pink Noise (100 hrs)
      Maximum Input Voltage 18.2 V RMS (2 hrs), 36.4 V peak
      Nominal Sensitivity 88 dB Nominal
      Coverage Angle 120° (averaged 1 kHz to 4 kHz)
      Directivity (Q) 6.2
      Directivity Index (DI) 7.3dB (averaged 1kHz – 16kHz)
      Rated Maximum SPL @ 1m 105 dB continuous pink noise, 111 dB peak
      Rated Impedance 8Ω
      Transformer Taps 70V: 30W, 15W, 7.5W & 3.7W 
      100V: 30W, 15W, 7.5W
      Transformer Insertion Loss 0.94dB @ 3.7W, 0.89dB @ 7.5W, 0.83dB @ 15W, 0.94dB @ 30W
      Driver 100 mm (4 in) polypropylene-coated paper with cloth surround, 20 mm (0.8 in) copper voice coil
      Enclosure Material High impact polystyrene
      Grille Zinc-plated steel grille with powder-coat finish, foam backing (removable for painting)
      Environmental Exceeds Mil Spec 810 for humidity, salt spray, temperature & UV. IP44 capability per IEC 529 – splash-proof rating.
      Termination Two removable locking euro-block 2-pin connectors with screw-down terminals for bare wire. Connectors paralleled for input and loop-thru. Max. wire 12 AWG (2.5 mm2). Rubber terminal covers included.
      Suspension Two identical suspension systems (one as main suspension cable and the other as safety cable), each consisting of 4.5 m (15 ft) long 2 mm (0.077 in) high-tensile galvanized-steel wire rope suspension cable with spring-clips for clipping onto the loudspeaker bracket and Gripple™ brand adjustable-height cable fasteners for infinitely adjustable height. Cables have SWL rating of 45 kg (99 lb).
      Safety Agency Ratings Speaker listed per UL1480, transformer registered per UL1876. In accordance with IEC60849/EN60849. Suspension system and Gripple®-brand cable fastener listed per UL1598 and UL2239, TUV, and CSA Class 3426-01 & Class 3426-81.
      Dimensions (L x W x H) 234 mm (9.3 in) diameter x 259 mm (10.2 in) height to top of cabinet. 279 mm (11.0 in) to top of suspension bracket.
      Net Weight (ea) 2.35 kg (5.2 lbs)
      Shipping Weight (pair) 6.07 kg (13.4 lbs)
      Included Accessories Two suspension cable systems (see “Suspension”, above), two 2-pin removable locking euro-block connectors, two rubber covers for euro-block connectors.
      Optional Accessories MTC-PC60 top panel / terminal cover
      Colors Available in black or white (-WH). Paintable

    Technical specification
    • Unique ref.Control-64P-T-Compact-Full-Range-Pendant-Loudspeaker
    • Product familyInstalled Sound
    • Product groupPendant Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit