We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

VRX932LA-1 - Available in White 12 in. Two-Way Line Array Loudspeaker System

Unique ref.: VRX932LA-1-12-Two-Way-Line-Array-Loudspeaker-System
Brand: JBL Professional
Product family: Installed Sound
Product group: Line Array Speakers
Date of publishing: 2019-06-22
Edition number: 1
Type: Object (single object)
Download (14)

12 in. Two-Way Line Array Loudspeaker System
The VRX932LA-1 is a light-weight (46 lb / 21 kg) compact 12" two-way line array speaker system designed for use in arrays of up to six units.

FEATURES

  • JBL’s exclusive neodymium magnet Differential Drive® woofer for high-power capacity and light-weight.
  • VRX932LA-1 features 3 x 2408J Annular Ring Diaphragm HF drivers. The 2408 represents the latest in JBL Professional compression driver design.
  • Constant Curvature waveguide for unprecedented array coherence.
  • Dual angle pole socket for aiming flexibility. One or two speakers may be mounted to a 35 mm pole or tripod stand.
  • Integral rigging hardware for simple connection of enclosures and optional array frame. Arrays of up to six enclosures may be flown.
  • Array Configuration Selector permits “array shading” in passive mode.

Keywords: Harman

SPECIFICATIONS
Power Rating 800 W / 1600 W / 3200 W
Frequency Range 57 Hz - 20 kHz (-10 dB)
Dimensions
(H x W x D) 343 mm x 597 mm x 376 mm
(13.5 in x 23.5 in x 14.8 in)
Frequency Response 75 Hz - 20 Hz (+/-3db)
Coverage Pattern 100 x 15 nominal
Crossover Modes Bi-amp / passive, externally switchable
Crossover Frequency 132 dB SPL peak 1.2 kHz
System Maximum SPL Passive: 130 dB SPL peak , Bi-amp LF: 130 dB SPL peak
System Sensitivity (1w @ 1m Passive: 95 dB SPL
Bi-amp LF: 95 dB SPL
Bi-amp HF: 114 dB SPL
LF Driver 1 x JBL 2262H 305 mm (12 in) Differential Drive® woofer with 
neodymium magnet, dual voice-coils, and dual magnetic gaps.
HF Driver 3 x JBL 2408J, 38 mm (1.5 in) voice-coil, neodymium 
compression driver
Nominal Impedance Passive: 8 ohm 
Bi-amp LF: 8 ohm
Bi-amp HF: 8 ohm
Enclosure 18 mm, 11-ply birch plywood
Suspension / Mounting Optional VRX932LA-AF line array frame kit
Finish Black DuraFlex™ finish
Grille Power coated, black, 16-guage perforated steel with acoustically transparent foam
Input Connectors Neutrik® Speakon® NL-4 (x2)
Net Weight 21 kg (46 lb)
Optional Accessories VRX932LA-AF: Suspension array frame 
SS2-BK: Tripod speaker stand 
SS3-BK: Satellite speaker pole,
41 in (1041 mm) 
SS4-BK: Adjustable satellite speaker pole to be used with the SRX718S only


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
IFC classification: Object
UNSPSC name: Audio and visual presentation and composing equipment
UNSPSC code: 4511
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 376 mm
Height 343 mm
Width 597 mm

All BIM objects are real products from real manufacturers confirmed and approved