Publish your products
Control HST Wide-Coverage Speaker with 5-1/4" LF, Dual Tweeters and HST Technology™
Control HST Wide-Coverage Speaker with 5-1/4" LF, Dual Tweeters and HST Technology™
Control HST Wide-Coverage Speaker with 5-1/4" LF, Dual Tweeters and HST Technology™
Control HST Wide-Coverage Speaker with 5-1/4" LF, Dual Tweeters and HST Technology™

    Control HST Wide-Coverage Speaker with 5-1/4" LF, Dual Tweeters and HST Technology™

    Wide-Coverage Speaker with 5-1/4" LF, Dual Tweeters and HST Technology™

    SPLAYED TWEETERS

    The dual tweeters feature aluminum diaphragms with a CMMD treat, polyurethane surround, a neodymium magnet, and fluid-cooling for high output, low distortion and humidity resistance.

    WALL FACING WOOFER
    The well-damped woofer incorporates a CMMD ceramic metal matrix diaphragm for a very high stiffness-to-weight ratio, high output, resistance to humidity and long-term durability.

    CONTROLLED SOUND
    Engineered noise cancelling allows Control HST to provide a flatter resulting frequency response along with a more consistent sound character throughout the room.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range (-10 dB) 50 Hz – 20 kHz
      Frequency Response (±3 dB) 68 Hz – 18 kHz
      Coverage Pattern 180° H x 160° V (1 kHz – 2 kHz, nominal)
      160° H x 150° V (ave, 1 kHz – 16 kHz)
      Directivity Factor (Q) 5.4 (1 k – 16 kHz)
      Directivity Index (DI) 7.2 dB (1 k – 16 kHz)
      System Power Rating (IEC) 100 W (400 W peak), 2 hrs.
      75 W (300 W peak), 100 hrs.
      Sensitivity (2.83V @ 1m) 88 dB (Ave. 80 Hz – 20 kHz)
      Maximum SPL Direct 8Ω: 108 dB (peaks of 114 dB) 
      60 W Tap: 97 dB @ 60W
      Crossover Network 1.6 kHz, 3rd order (18 dB/oct) high-pass to HF, 2nd order low-pass to LF
      Nominal Impedance 8 ohms
      Transformer Taps 70V: 60W, 30W, 15W, 7.5W 
      100V: 60W, 30W, 15W
      Low Frequency Driver CMMD™ ceramic metal matrix diaphragm cone, 25 mm (1 in) voice coil.
      High Frequency Drivers Two splayed tweeters with CMMD-treated aluminum diaphragms, polyurethane surround, polyimide bobbin, neodymium magnet, and fluid-cooling.
      Enclosure Fiberglass-reinforced ABS
      Attachment Four M6 points for included U-bracket. Additional M6 insert point provided for adding secondary safety attachment cable. U-bracket must be utilized. Must be mounted on wall surface. Do not mount on pole.
      Grille Aluminum grille, painted to match cabinet color.
      Input Connection Removable locking euro-block 4-pin connector with screw-down terminals for bare wire. Two pins for input and two pins for parallel loop-thru. Max. wire 12 AWG (2.5 mm2).
      Environmental IP54 per IEC529. Exceeds Mil Spec 810 for humidity, salt spray, temperature & UV, and ASTM G85 for salt spray.
      Dimensions 362 x 256 x 184 mm (14.25 x 10.1 x 7.2 in), cabinet 208 mm (8.2 in) depth with included bracket.
      Colors Available in black (RAL9004) and white (-WH, RAL9016)
      Net Weight 3.6 kgs (8.0 lb), 4.3 kgs (9.5 lb) with U-bracket
      Included Accessories U-bracket, matches loudspeaker color (black or white), zinc-rich extra-thick powder coated steel.

    Technical specification
    • Unique ref.Control-HST-Wide-Coverage-Speaker
    • Product familyInstalled Sound
    • Product groupSurface Mount Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit