Publish your products
MD7 - Ultra Long Excursion High Power Dual 18" Subwoofer
MD7 - Ultra Long Excursion High Power Dual 18" Subwoofer
MD7 - Ultra Long Excursion High Power Dual 18" Subwoofer
MD7 - Ultra Long Excursion High Power Dual 18" Subwoofer

    MD7 - Ultra Long Excursion High Power Dual 18" Subwoofer

    Ultra Long Excursion High Power Dual 18" Subwoofer - MD7

    JBL’s Marquis Dance Club Series is a state-of-the-art family of loudspeaker systems designed specifically for the Dance Club Market.The MD7, dual 18" subwoofer system is fitted with two JBL 2269H Differential Drive, Vented Gap Cooling capable of generating frequency response to 25 Hz in a sonically superior and visually imposing dance floor system. The MD7 is intended to be used in conjunction with the MD1 super tweeter, MD2 mid-high system, and MD3 low-frequency system. When all elements are combined they complete a high energy five-way dance system with unprecedented fidelity, clarity, and breathtaking purity.

    FEATURES

    • Dual JBL 2269H 4" dual voice coil – dual magnetic gap Differential Drive® woofers with Vented Gap Cooling™
    • 4000 watts continuous program power handling
    • Horn-loaded enclosure for low distortion
    • Ultra low-frequency response with true sub-bass extension

    APPLICATIONS

    • Sophisticated dance clubs
    • Anywhere high energy dance music is required


    Technical specification
    • Unique ref.MD7-Ultra-Long-Excursion-High-Power-Dual-18-Subwoofer
    • Product familyVintage
    • Product groupInstalled Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States