Publish your products
AW526 - High Power 2-Way All Weather Loudspeaker with 1 x 15" LF
AW526 - High Power 2-Way All Weather Loudspeaker with 1 x 15" LF
AW526 - High Power 2-Way All Weather Loudspeaker with 1 x 15" LF
AW526 - High Power 2-Way All Weather Loudspeaker with 1 x 15" LF

    AW526 - High Power 2-Way All Weather Loudspeaker with 1 x 15" LF

    High Power 2-Way All Weather Loudspeaker with 1 x 15" LF - AW526

    The AW526 is a high power, lightweight, 2-way, full-range loudspeaker system comprised of the JBL Differential Drive dual voice coil and dual magnetic gap 2265H-1 380 mm (15 in) low-frequency driver and 2432H high-frequency 38 mm (1.5 in) exit, 75 mm (3 in) voice-coil compression driver. The large format Progressive Transition wave-guide provides excellent 120° x 60° coverage. The waveguide is rotatable so the loudspeaker system can used in either the vertical or horizontal orientation. The system is equipped with a 400 W 70/100V transformer. A heavy-duty stainless steel U-type mounting bracket is included and allows for easy installation on flat surfaces or in 90° corners. The enclosure is constructed of multilayer glass composite and is heavily braced to maximize lowfrequency performance. The 14-gauge stainless steel grille, backed with open cell foam and stainless steel mesh, provides excellent protection in the harshest environments. The AW526 is part of JBL’s AE Series, a versatile family of loudspeakers intended for a wide variety of applications.

    FEATURES

    • Weather-Resistant, All Fiberglass Enclosure
    • 120° x 60° Coverage
    • 2265H-1 Differential Driver® Low- Frequency Driver
    • 2432H High Frequency Compression Driver
    • Large PT™ Progressive Transition waveguide for excellent pattern control and low distortion
    • Rotatable waveguide for vertical or horizontal orientation
    • Available in Gray and Black finish
    • 400 W, 70/100V Transformer Included
    • U-type Mounting Bracket Included

    APPLICATIONS

    • Sports Facilities
    • Themed Entertainment Venues
    • Outdoor Entertainment Centers
    • Cruise Ships
    • Water Parks


    Technical specification
    • Unique ref.AW526-High-Power-2-Way-All-Weather-Loudspeaker-with-1-x-15-LF
    • Product familyInstalled Sound
    • Product groupPoint Source Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit