Publish your products
COL800 Slim Column Loudspeaker
COL800 Slim Column Loudspeaker
COL800 Slim Column Loudspeaker
COL800 Slim Column Loudspeaker
COL800 Slim Column Loudspeaker
COL800 Slim Column Loudspeaker

    COL800 Slim Column Loudspeaker

    The JBL COL800 is an elegant 32-inch (800 mm) slim column loudspeaker that provides wide horizontal and narrow vertical coverage, with a built-in 10° down-tilt to the aim, providing optimum coverage of most listening areas while allowing the speaker to be installed flat to the wall. The slim, compact design—winner of international design awards for industrial design excellence—complements virtually any architectural décor.

    A combination of stylish design and outstanding performance features makes the COL800 ideal for a wide variety of applications, such as conference/meeting rooms, lecture halls, retail stores, concourses, transit spaces, fill applications, audio for video, and other applications where slim, compact design and high performance is desired.

    Four 5-inch x 2.25-inch racetrack woofers provide maximum radiating area in a column form factor. Dual tweeters are located at top of the array for less obstructed coverage of the listening space, and they are aimed at a 10° down angle, allowing down-tilted coverage aim, even with the cabinet flat to the wall. The shallow cabinet depth of 3.7 inches (93 mm) qualifies for ADA (Americans with Disabilities Act) projects when installed with the back of the cabinet flush to the wall.

    A 60-watt multi-tap transformer allows for use on either 70V or 100V distributed speaker lines, while the speaker is switchable for direct 8-ohm operation with power handling of 150W continuous (600W peak, 2 hrs). The 85 Hz to 20 kHz frequency range delivers clean, clear sound for music or speech.

    Versatile installation is accommodated by two included L-brackets, which can be installed on either the top and bottom panels (for horizontal pan aiming) or on the left and right side panels. Both locations allow for close-to-the-wall installation. In addition, a low-profile swivel (pan) / tilt wall bracket is also included, for adding up to 10° down-tilt to the cabinet aiming (in addition to the built-in 10° down-tilt aim when the speaker is installed flat to the wall).

    The COL800 has an IP54 rating (per IEC60529) for protection against ingress of dust or water. The drivers are water-treated, the grille has a water-backing, and a cover is included to protect the input terminals. Available in black (JBL-COL800-BK) or white (JBL-COL800-WH).

    Features

    • Four 5-inch x 2.25-inch (125 x 55 mm) racetrack woofers & two 0.8-inch (20 mm) tweeters
    • 32 inches tall with shallow 3.7-inch (93 mm) cabinet depth
    • Wide 160° horizontal and focused 60° vertical coverage
    • 10° downward tilt to dispersion aim for covering most listening areas without requiring physical down-tilting of the cabinet
    • 150W continuous pink noise power handling (600W peak)
    • 85 Hz – 20 kHz frequency range
    • Built-in 60W 70V/100V multi-tap transformer, plus 8 ohm direct input
    • 116 dB peak SPL (110 dB continuous), 2 hrs
    • Dual tweeters near top of column for unobstructed coverage of listening space
    • Versatile mounting brackets included -- both close-to-wall L-brackets and low-profile swivel(pan)/tilt wall bracket

    Common Applications

    The JBL COL800 slim column loudspeaker is ideal for a wide variety of applications, such as conference/meeting rooms, lecture halls, retail stores, concourses, transit spaces, fill applications, audio for video, and other applications where slim, compact design and high performance is desired.

    Specification
    • Dimensions (H x W x D): 800 x 102 x 93 mm (31.5 x 4.1 x 3.7 inches)

      Net Weight: 5.2 kg (11.5 lbs) each

      Shipping Weight: 6.4 kg (14.0 lbs) each (packed 1 speaker per carton)

      Keyword: Harman

    Technical specification
    • Unique ref.col800-slim-column-loudspeaker
    • Product familyColumn Speakers
    • Product groupCOL Slim Column Loudspeakers
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit