Publish your products
Control 16C/T Two-Way 6.5" Coaxial/Ceiling Loudspeaker
Control 16C/T Two-Way 6.5" Coaxial/Ceiling Loudspeaker
Control 16C/T Two-Way 6.5" Coaxial/Ceiling Loudspeaker
Control 16C/T Two-Way 6.5" Coaxial/Ceiling Loudspeaker
Control 16C/T Two-Way 6.5" Coaxial/Ceiling Loudspeaker

    Control 16C/T Two-Way 6.5" Coaxial/Ceiling Loudspeaker

    Two-Way 6.5" Coaxial Ceiling Loudspeaker
    Control 16C/T is a full-range ceiling speaker consisting of a 165 mm (6.5 inch) high tech cone driver and a 19mm soft-dome liquid cooled tweeter mounted in a vented, paintable baffle made of UV resistant UL94-V0 and UL94-5HB material, with a pre-attached blindmount backcan for quick and easy installation.

    FEATURES

    • Components: • 165 mm (6.5 in) high output driver with polypropylene cone and butyl rubber surround • 19 mm (0.75 in) soft-dome liquid-cooled tweeter
    • Blind-mount backcan for quick and easy install
    • Dual conduit/cable clamps
    • Combined 70V/100V and low impedance direct operation •50 Watts at 8Ω nominal setting • 30W multi-tap at 70V/100V
    • 62 Hz – 20 kHz bandwidth with wide 110° coverage
    • High 91 dB sensitivity for high maximum SPL
    • White or black (-BK)

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range (-10 dB) 62 Hz – 20 kHz
      Power Capacity (at low-Z) 100 Watts Continuous Program Power
      50 Watts Continuous Pink Noise
      Transformer Taps 30 W, 15 W, 7.5 W @ 70V or 100V 
      (plus 3.8 W @ 70V only)
      Frequency Response (±3 dB) 96 Hz – 15 kHz
      Nominal Sensitivity 91 dB
      Nominal Coverage Angle 110° conical coverage
      Directivity Factor (Q) 7.8
      Directivity Index (DI) 8.2 dB
      Rated Maximum SPL 108 dB @ 1 m (3.3 ft) average, 116 dB peak
      Nominal Impedance 8 ohms (in direct/bypass 8Ω setting)
      Crossover Network 12 dB/oct (2nd order) low-pass to LF driver, 
      12 dB/oct (2nd order) high-pass to HF driver
      LF Driver 165 mm (6.5 inch) with polypropylene cone, butyl rubber surround, anodized aluminum voice coil former, high temperature voice coil
      HF Driver 19 mm (3/4 in), highly-damped treated-silk dome, Kapton™ voice coil, liquid cooling, wide dispersion waveguide
      Input Connector Removable locking 4-pin connector with screw-down terminals.
      Max wire size 12 AWG (2.5 mm2)
      Connector Wiring Pin 1 = + In; Pin 2 = - In; Pin 3 = + Loop Thru; Pin 4 = - Loop Thru
      Strain Reliefs Strain relief for two cables or two flex conduits via coupled clamping mechanism
      Materials ABS baffle with UL94-V0 and UL94-5VB flame class fire rating; Zinc-plated 
      steel backcan
      Safety Agency UL1480, UL2043, NFPA90 & NFPA70; S7232/UL Listed, Suitable for use in air handling spaces, Signaling Speaker; Transformer UL registered per UL1876; ROHS, C-tick N108, CE compliant; Baffle meets UL94-V0 and UL94-5VB flammability rating; In accordance with IEC60849/EN60849 systems
      Dimensions 253 mm diameter x 225 mm depth from back of baffle
      (10.0 in diameter x 8.8 in depth)
      Ceiling Cutout Size Circular cutout with 223 mm (8.8 in) diameter (cardboard cutout
      template included)
      Ceiling Thickness Range Up to 38 mm (1.5 in) with stock dog-ears. MTC-TCD thick-ceiling dog-ears available for up to 60 mm (2.4 in) ceiling thicknesses
      Safety Seismic Attachment One point, top surface
      Net Weight 3.4 kg (7.4 lbs, one speaker)
      Shipping Weight 11.2 kg (24.7 lbs, pair in master carton)
      Included Accessories C-ring support backing plate, 2 tile support rails (for 2 ft or 600 mm tile spans; optional MTC-48TR extension available for larger 4 ft or 1200 mm tile spans), cutout template, paint shield, removable locking multi-pin connector, grille
      Optional Accessories MTC-26NC new construction bracket
      MTC-26MR mud-ring construction bracket
      MTC-TCD thick-ceiling dog-ears for ceiling thicknesses up to 60 mm (2.4 in, ordering one set = 24 dog-ears for 6 speakers) 
      MTC-48TR tile rail for 1200 mm (4 ft) tile spans

    Technical specification
    • Unique ref.Control-16C-T-Two-Way-6_5-Coaxial-Ceiling-Loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit