Publish your products
Control 24C Micro Background Music  Ceiling Loudspeaker
Control 24C Micro Background Music  Ceiling Loudspeaker
Control 24C Micro Background Music  Ceiling Loudspeaker

    Control 24C Micro Background Music Ceiling Loudspeaker

    Background Music Ceiling Loudspeaker
    The Control 24C Micro is a compact in-ceiling speaker, providing full, high quality sound for background music and music-plus-paging systems.

    FEATURES

    • Extremely wide 150°coverage.
    • Smooth frequency response.
    • Components: 4.5 in (115 mm) woofer, injection molded graphite cone with butyl rubber surround.  .5 in (12 mm) polycarbonate tweeter for extended response.
    • Control 24C Micro is 8 ohms and handles 15 W.
    • Shallow 4 in (100 mm) depth.
    • Packaged with grille, backcan and tile rails for fast installation and easy dealer stocking.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range 85 Hz - 25 kHz
      Power Capacity 30 W Continuous Program Power; 15 W Continuous Pink Noise
      Nominal Sensitivity 86 dB SPL @ 1 m (3.3 ft)
      Crossover Frequency 3.5 kHz
      Rated Maximum SPL Control 24C Micro: 98 dB @ 1 m (3.3 ft)

    Technical specification
    • Unique ref.Control-24C-Micro-Background-Music-Ceiling-Loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit