Publish your products
Control 412C/T-VA 3" Full-Range Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 412C/T-VA 3" Full-Range Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 412C/T-VA 3" Full-Range Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 412C/T-VA 3" Full-Range Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 412C/T-VA 3" Full-Range Ceiling Loudspeaker for Life Safety Applications (EN54-24)

    Control 412C/T-VA 3" Full-Range Ceiling Loudspeaker for Life Safety Applications (EN54-24)

    The JBL Control 412C/T-VA, part of the Control 400 Standard Coverage Series, is a full-range ceiling loudspeaker, featuring a 3” driver and an integrated enclosure that is ideal for installation in most ceiling plenum spaces. This model is EN54-24 certified, making it suitable for life safety applications.

    All Control 400 Series models are designed to blend seamlessly into modern interiors. The included full-face magnetic grille is paintable for integration into any decor, while available black round and white square grilles provide added customization.

    The Control 412C/T-VA includes thoughtfully engineered installation features to enhance safety, efficiency, and repeatability. The terminal cover allows for convenient top or side cable entry and the reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment. Additionally, the Control 412C/T-VA supports both 70V/100V and low impedance applications.

    Features

    • 76 mm (3 in) full-range driver
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • Built-in 70V/100V multi-tap transformer, plus 8-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Top and side cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
    • EN54-24 Certified for Standard for Life Safety applications
      Specification
      • Frequency Range (-10 dB)68Hz - 17kHz
        Power Capacity30W (120W Peak) Cont. Pink Noise (2 hrs)
        20W (80W Peak) Cont. Pink Noise (100 hrs)
        Sensitivity (1m/1W)84dB
        Coverage Angle160° conical
        Maximum SPL (1m)99 dB continuous pink noise (105 dB peak)
        Nominal Impedance8Ω
        Transformer Taps70 V: 15 W, 7.5 W, 3.8 W & 1.9 W
        100 V: 15 W, 7.5 W, 3.8 W
        Drivers76 mm (3 in) full range driver with paper cone and SBR surround
        Ceiling Cutout Size168 mm (6.6 in)
        Dimensions163 mm (6.5 in) H x 203 mm (8.1 in) dia. 154 mm (6.2 in) from bottom of ceiling tile to top of gland nut.
        Safety Agency RatingEN 54-24:2008 certified Type A. Designed in accordance with BS 5839-8 and EN 50849. Suitable for use in air handling spaces per UL 2043, NFPA 90A & NFPA 70, CSA C22.2 no. 205 listed. Listing per UL 1480A Speakers for Commercial and Professional Use. UL registered Transformer.
        EnvironmentalIP rating: IP33 per EN/IEC 60529.
        Operating temperature: 0° C to 45 °C.
        Optional AccessoriesJBL-MTC-414BG black (RAL9004) round grille
        JBL-MTC-414SG white (RAL9003) square grille
        JBL-MTC-414WG white (RAL9003) weather grille
        JBL-MTC-424NC new construction bracket
        JBL-MTC-424MR mud-ring construction bracket
        JBL-MTC-48TRX4 tile rail for 4' x 4' ceiling tiles
        ColorStock grille is White (RAL9003), paintable (please read the user manual before painting)
        Net Weight (ea)1.76 kg (3.88 lbs)
        Shipping Weight (pair)7.94 kg (17.5 lbs)
        SKU NumbersJBL-C412C/T-VA
      Technical specification
      • Unique ref.control-412c-t-va-3-full-range-ceiling-loudspeaker-for-life-safety-applications-en54-24
      • Product familyInstalled Sound
      • Product groupCeiling Speakers
      • TypeObject (single object)
      • Date of publishing2025-11-04
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryElectronics - Audio
      • IFC classificationObject
      • ETIM CodeEC000682
      • ETIM NameLoudspeaker set
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 29 11 13
      • OmniClass TitleLoudspeakers

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit