Publish your products
Control 419CS/T 8" Ceiling Subwoofer
Control 419CS/T 8" Ceiling Subwoofer

    Control 419CS/T 8" Ceiling Subwoofer

    The JBL Control 419CS/T is a ceiling subwoofer, featuring an 8” woofer and integrated enclosure for installation in most ceiling plenum spaces. When you need to extend low-end performance, the Control C419CS/T integrates seamlessly with Control 400 Series full-range models to significantly extend low-frequency bass output. A full-face magnetic grille blends seamlessly with modern decors and optional black and square grilles are available. Mechanical improvements include redesigned terminal covers with top and side cable entry ports and an extremely reliable new dogear design that works with a wide range of ceiling thicknesses. The JBL Control 419CS/T includes a transformer to support both 70V/100V and low impedance applications.

    Features

    • 8” (200mm) woofer
    • Integrated enclosure with two large, tapered ports for warm, smooth bass response
    • Built-In Passive low-pass filter for simple integration with full-range speakers
    • Built-in 70V/100V subwoofer-band multi-tap transformer, plus 8-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Black and square magnetic accessory grilles available
    • Top and side exit cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
    Specification
    • Frequency Range (-10 dB)47 Hz – 320 Hz
      Power Capacity320 W Continuous Program (2 hrs) 160 W (640 W Peak), Continuous IEC shaped Pink Noise (2 hrs) 80 Watts (320 W Peak) Continuous IEC shaped Pink Noise Power (100 hrs)
      Sensitivity89 dB96 dB in ceiling near corner (π/2 loading) 93 dB in ceiling near wall (1 π loading) 90 dB, 1 W @ 1 m (3.3 ft) in center of ceiling (2 π loading, half-space)
      Coverage Angle180° conical
      Maximum SPL (1m)124 dB peak (118 dB continuous, 2 hrs, π/2 loading) 118 dB peak (112 dB continuous, 2 hrs, 2 π loading)
      Nominal Impedance8 ohms
      Transformer Taps70 V: 60 W, 30 W, 15 W & 7.5 W 100 V: 60 W, 30 W, 15 W
      LF Driver200 mm (8 in)
      HF Drivern/a
      Dimensions289 mm (11.4 in) H x 346 mm (13.6 in) dia. 280 mm (11.0 in) from bottom of ceiling tile to top of backcan (with wire exit positioned on side of backcan).
      Ceiling Cutout Size308 mm (12.2 in)
      Safety Agency RatingSuitable for use in air handling spaces per UL1480A, UL2043, NFPA90 & NFPA70, S7232/UL Listing, Speakers for Commercial and Professional Use. Listed per CSA C22.2, no. 205 Signal Equipment. In accordance with IEC60849/ EN60849.
      EnvironmentalExceeds Mil Spec 810H for humidity, salt spray, temperature & UV. IP33 rating per EN/IEC 60529 against solid object and water ingress. Compliant with RoHS2 per EN/IEC63000. Operating temperature 0°C to 45°C
      Optional AccessoriesJBL-MTC-419BG black (RAL9004) magnetic round grille JBL-MTC-419SG white (RAL9003) magnetic square grille JBL-MTC-419NC new construction bracket JBL-MTC-419MR mud-ring construction bracket
      ColorStock grille is white (RAL9003), paintable.
      Net Weight (each)8.8 kg (19.4 lbs)
      Shipping Weight (pair packed in carton)24.3 kg (53.5 lbs)
      SKU NumbersJBL-C419CS/T
    Technical specification
    • Unique ref.control-419cs-t-ceiling-subwoofer
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit