Publish your products
Control 426C/T-LS 6.5" CRBI™-Equipped Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications
Control 426C/T-LS 6.5" CRBI™-Equipped Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications

    Control 426C/T-LS 6.5" CRBI™-Equipped Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications

    The JBL Control 426C/T-LS is a two-way coaxial ceiling loudspeaker, featuring a 6.5” woofer and integrated enclosure that is ideal for installation in most ceiling plenum spaces. Certified to the UL1480 Standard, the Control 426C/T-LS is suitable for life safety applications. Integrated CRBI™ technology provides 110° of consistent, full, rich sound to the listening area. A full-face magnetic grille blends seamlessly with modern decors and optional black and square grilles are available. Mechanical improvements include redesigned terminal covers with top and side cable entry ports and an extremely reliable new dogear design that works with a wide range of ceiling thicknesses. The JBL Control 426C/T-LS includes a transformer to support both 70V/100V and low impedance applications.

    Features

    • Coaxially mounted 165 mm (6.5 in) woofer and 25 mm (1.0 in) soft-dome tweeter
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • CRBI™ technology for consistent 110° coverage across the listening area
    • Built-in 70V/100V multi-tap transformer, plus 12-ohm direct input
    • Full-face magnetic grilles
    • Top and side exit cable entry optionsv Robust and adaptable dogears for wide range of ceiling thicknesses
    • Certified to the UL1480 Standard for life-safety applications
    • IP33 rated
    Specification
    • Frequency Range (-10 dB)72 Hz – 19 kHz
      Power Capacity220 W Continuous Program (2 hrs) 110 W (440 W Peak), Continuous Pink Noise (2 hrs) 75 W (300 W Peak) Continuous Pink Noise Power (100 hrs)
      Sensitivity89 dB
      Coverage Angle110° conical
      Maximum SPL (1m)109 dB continuous pink noise (115 dB peak)
      Nominal Impedance12 ohms
      Transformer Taps70 V: 60 W, 30 W, 15 W & 7.5 W 100 V: 60 W, 30 W, 15 W
      LF Driver165 mm (6.5 in)
      HF Driver25 mm (1.0 in)
      Dimensions190 mm (7.4 in) H x 253 mm (9.9 in) dia. 181 mm (7.1 in) from bottom of ceiling tile to top of backcan (with wire exit positioned on side of backcan).
      Ceiling Cutout Size223 mm (8.8 in)
      Safety Agency RatingSuitable for use in air handling spaces per UL1480, CAN/ULC-S541 Speakers for Fire Alarm and Signaling Systems, Including Accessories, UL1480A Speakers for Commercial and Professional Use, UL2043 Fire Test for Heat and Visible Smoke Release for Discrete Products and Their Accessories Installed in Air-Handling Spaces, NFPA90 & NFPA70, S7232/UL Listed. Listed per CSA C22.2, no. 205 Signal Equipment. In accordance with IEC60849/EN60849.
      EnvironmentalExceeds Mil Spec 810H for humidity, salt spray, temperature & UV. IP33 rating per EN/IEC 60529 against solid object and water ingress. Compliant with RoHS2 per EN/IEC63000. Operating temperature 0°C to 45°C
      Optional AccessoriesJBL-MTC-426BG-LS black (RAL9004) magnetic round grille with tether JBL-MTC-426SG-LS white (RAL9003) magnetic square grille with tether JBL-MTC-426NC new construction bracket JBL-MTC-426MR mud-ring construction bracket
      ColorStock grille is white (RAL9003), paintable.
      Net Weight (each)4.2 kg (9.3 lbs)
      Shipping Weight (pair packed in carton)13.3 kg (29.3 lbs)
      SKU NumbersJBL-C426C/T-LS
    Technical specification
    • Unique ref.control-426c-t-ls-coaxial-ceiling-loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit