Publish your products
Control 442C/T 2.5" Compact Ceiling Loudspeaker
Control 442C/T 2.5" Compact Ceiling Loudspeaker
Control 442C/T 2.5" Compact Ceiling Loudspeaker
Control 442C/T 2.5" Compact Ceiling Loudspeaker

    Control 442C/T 2.5" Compact Ceiling Loudspeaker

    The JBL Control 442C/T, part of the flagship Control 400 Premium Coverage Series, is a compact ceiling loudspeaker, featuring a 2.5” driver and an integrated enclosure that is ideal for installation in most ceiling plenum spaces.

    Control 400 Series ceiling speakers boast thoughtfully engineered mounting features to enhance safety, efficiency, and repeatability. Terminal covers allow for convenient top or side cable entry and are secured effortlessly with captive hand-screws. The reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment.

    All models embrace design elements tailored for modern interiors. The included full-face magnetic grille is paintable for seamless integration into any decor, while available black and square grilles provide added customization. Additionally, the Control 442C/T supports both 70V/100V and low impedance applications.

    Features

    • 63.5 mm (2.5 in) driver
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • Built-in 70V/100V multi-tap transformer, plus 16-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Top and side cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
    Specification
    • Frequency Range (-10 dB)130Hz - 20kHz
      Power Capacity22.5 W (90 W Peak), Cont. Pink Noise (2 hrs.)
      15 W (60 W Peak) Cont. Pink Noise Power (100 hrs.)
      Sensitivity (1m/1W)86dB
      Coverage Angle160° conical
      Maximum SPL (1m)99.5 dB Cont. pink noise (105.5 dB peak)
      Nominal Impedance16Ω
      Transformer Taps70 V: 12 W, 6 W & 3 W
      100 V: 12 W, 6 W
      Drivers60 mm (2.5 in) Full Range driver with paper cone, Rubber surround, CCAW coil
      Ceiling Cutout Size104 mm (4.1 in)
      Dimensions138 mm (5.4 in) H x 131 mm (5.2 in) dia.
      129 mm (5.1 in) from bottom of ceiling tile to top of backcan
      Safety Agency RatingSuitable for use in air handling spaces per UL 2043, NFPA 90A & NFPA 70, CSA C22.2 no. 205 listed. Listing per UL 1480A Speakers for Commercial and Professional Use. UL registered Transformer.
      EnvironmentalIP rating: IP33 per EN/IEC 60529.
      Operating temperature: 0° C to 45 °C.
      Optional AccessoriesJBL-MTC-442BG black (RAL9004) round grille
      JBL-MTC-442SG white (RAL9003) square grille
      JBL-MTC-442NC new construction bracket
      JBL-MTC-442MR mud-ring construction bracket
      JBL-MTC-48TRX4 tile rail for 4' x 4' ceiling tiles
      ColorStock grille is White (RAL9003), paintable
      Net Weight (ea)1.1 kg (2.43 lbs)
      Shipping Weight (pair)3.22 kg (7.1 lbs)
      SKU NumbersJBL-C442C/T
    Technical specification
    • Unique ref.control-442c-t-25-compact-ceiling-loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-11-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States