Publish your products
Control 67 HC/T Narrow 75° Coverage HighCeiling Pendant Speaker
Control 67 HC/T Narrow 75° Coverage HighCeiling Pendant Speaker
Control 67 HC/T Narrow 75° Coverage HighCeiling Pendant Speaker

    Control 67 HC/T Narrow 75° Coverage HighCeiling Pendant Speaker

    Narrow 75° Coverage High Ceiling Pendant Speaker

    Control 67HC’s well-controlled narrow coverage is ideal for improved voice intelligibility and musical clarity in high-ceiling venues or in rooms with difficult acoustics, such as convention centers, transit centers, exhibit venues and hotel atrium areas.

    Specification
    • Features

      • RBI Radiation Boundary Integrator Technology
      • Well-controlled 75° coverage for excellent clarity in high-ceiling and reverberant locations
      • 6.5" (165 mm) low-frequency with silk-dome tweeter for outstanding sonic fidelity
      • High 93 dB sensitivity
      • 75 Watts, 8 ohms and 60W multi-tap transformer
      • Black or white
    Technical specification
    • Unique ref.control-67-hc-t-narrow-75-coverage-highceiling-pendant-speaker
    • Product familyInstalled Sound
    • Product groupPendant Speakers
    • TypeObject (single object)
    • Date of publishing2024-04-25
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit