Publish your products
CWT128 Dual 8" 2-Way Loudspeaker System featuring CWT Crossfired Waveguide Technology
CWT128 Dual 8" 2-Way Loudspeaker System featuring CWT Crossfired Waveguide Technology
CWT128 Dual 8" 2-Way Loudspeaker System featuring CWT Crossfired Waveguide Technology
CWT128 Dual 8" 2-Way Loudspeaker System featuring CWT Crossfired Waveguide Technology
CWT128 Dual 8" 2-Way Loudspeaker System featuring CWT Crossfired Waveguide Technology

    CWT128 Dual 8" 2-Way Loudspeaker System featuring CWT Crossfired Waveguide Technology

    Dual 8" 2-Way Loudspeaker System featuring CWT Crossfired Waveguide Technology

    The JBL Crossfired Waveguide Technology CWT128 is a compact full-range 2-way system designed to provide extremely wide-angle coverage with maximum bandwidth and SPL in a single system package. The unique wide coverage pattern horn is designed to provide seamless coverage to 160-degrees horizontally. CWT128’s small footprint makes the system ideal for nearly all architecturally sensitive environments, taking up about a third of the footprint of two speakers splayed side by side.

    Specification
    • Features

      • Seamless horizontal coverage across a full 160°
      • Compact size and small footprint make it ideal for architecturally sensitive environments
      • Dual 205 mm (8 in) LF transducers
      • Extremely wide-coverage 160° x 60° waveguide
      • Dual 25 mm (1") exit, 38 mm (1.5") diaphragm compression driver
      • Easy to install with 4 M10 attachment points built in across the top and sides
      • 4 M8 points on the back panel accept OmniMount® wall mounting brackets
      • WRC and WRX weather resistant versions are available upon request
      • CWT128 is available in white - WH

      Applications

      • Transportation Facilities
      • Cinema
      • Sports Facilities
      • Theme Parks

      Technology

      Crossfired Waveguide Technology (CWT)

      At the heart of the CWT128 is the CWT Waveguide featuring a wide coverage pattern designed to provide seamless horizontal coverage across a full 160°. Based on JBL patented technology, the CWT Waveguide is essentially split in half and loaded with two compression drivers facing in different directions.

      Proven Dual 2408H-1 Compression Drivers

      High frequencies are handled by dual 2408H-1 1" exit, 1.5" diaphragm neodymium compression drivers that deliver higher power levels with lower distortion, better coverage and lighter weight. These proven JBL drivers are renowned for their high power handling and smooth response.

      High Performance 8" JBL SFG™ Low Frequency Drivers

      Low frequencies are handled by dual 8" JBL SFG™ (Symmetrical Field Geometry) LF drivers each with a copper clad aluminum edge wound 2.5" voice coil and a copper clad pole piece that improves performance by reducing voice coil inductance and distortion. The SFG LF drivers combine smooth response, extended low frequency bandwidth, and extremely low distortion. Delivering an optimum balance of efficiency and bass response, they perfectly complement the CWT Technology.


    Technical specification
    • Unique ref.cwt128-dual-8-2-way-loudspeaker-system-featuring-cwt-crossfired-waveguide-technology
    • Product familyInstalled Sound
    • Product groupColumn Speakers
    • TypeObject (single object)
    • Date of publishing2024-04-25
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit