Publish your products
JBL-EON718S - 18-inch Powered PA Subwoofer
JBL-EON718S - 18-inch Powered PA Subwoofer
JBL-EON718S - 18-inch Powered PA Subwoofer
JBL-EON718S - 18-inch Powered PA Subwoofer
JBL-EON718S - 18-inch Powered PA Subwoofer
JBL-EON718S - 18-inch Powered PA Subwoofer
JBL-EON718S - 18-inch Powered PA Subwoofer
JBL-EON718S - 18-inch Powered PA Subwoofer

    JBL-EON718S - 18-inch Powered PA Subwoofer

    Launched in 1995, JBL’s best-selling EON family of PAs set the benchmark for how great a powered loudspeaker system can be.

    The JBL EON718S 18-inch subwoofer is part of JBL’s new EON700 Series of powered PAs, which represents a major step forward in innovation and technology by delivering truly intelligible, clearly consistent coverage at any volume level.

    The EON700 Series leverages the latest acoustic science, transducer designs, cabinet materials and advanced DSP and control technologies to deliver extraordinary performance in a fully professional, highly flexible, easy to use, portable system.

    With four models available, including the 10-inch EON710, the 12-inch EON712 and the 15-inch EON715 powered PA speakers and the 18-inch EON718S subwoofer, EON700 systems cover the needs of today’s working musicians and sound providers.

    (Note: JBL EON718S Pro Connect App support is expected in April 2022, pending App Store / Google Play Store approval.)

    Specification
    • Features

      • Custom-engineered 18-inch woofer
      • Power: 1,500W peak / 750W RMS
      • Frequency response: 31–150 Hz (-10 dB); 40–120 Hz (-3 dB)
      • Max SPL: 131 dB
      • Audio I/Os: 2 XLR Combo, 2 XLR loop-outs
      • Advanced dbx DSP: Parametric EQ, polarity inversion, speaker delay
      • Built-in 2-channel digital mixer
      • Parametric EQ, polarity inversion and speaker delay
      • Color backlit LCD screen provides easy access to functions
      • Durable birch plywood cabinet with patented DuraFlex finish and metal grille
      • Universal JBL Pro Connect app control using powerful BLE technology
      • Ergonomic handles simplify transport
      • Built-in threaded pole mount expands system configuration options
      • Stackable cabinets simplify cardioid configurations and equipment storage
      • Dimensions: 26.3 x 24 x 25.1 in (667 x 609 x 637mm) (HxWxD)
      • Weight: 81.5 pounds (37 kg)
      • Shipping dimensions: 29.6 x 28.42 x 29.3 x (744 x 722 x 752 mm) (HxWxD)
      • Shipping weight: 94.4 pounds (42.8 kg)
    Technical specification
    • Unique ref.jbl-eon718s_powered-pa-subwoofer
    • Product familyLive Portable
    • Product groupEON Series
    • TypeObject (single object)
    • Date of publishing2022-09-23
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit