Publish your products
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP
PRX ONE - All-In-One Powered Column PA with Mixer and DSP

    PRX ONE - All-In-One Powered Column PA with Mixer and DSP

    The JBL PRX ONE all-in-one powered column PA features an acoustically optimized column array featuring a 7-channel digital mixer, a full suite of professional DSP, class-leading audio connectivity, Bluetooth functionality and JBL Pro Connect universal app control.

    Enjoy unmatched power and performance in a sleek, compact package: PRX ONE delivers a stunning 130db max SPL, with consistent front-to-back throw, thanks to its custom-engineered 12-tweeter column array featuring JBL AIM acoustic technology, 12-inch bass-reflex woofer and built-in 2,000-watt (peak) amplifier.

    Dial in great sound fast, with fewer pieces of gear, using PRX ONE’s full suite of professional Lexicon and dbx effects including reverb, delay, compression and dbx DriveRack technology featuring AFS Pro Automatic Feedback Suppression. Connect microphones, instruments, mobile devices and wireless rigs using PRX ONE’s versatile I/Os (featuring dedicated phantom power and Hi-Z inputs and pro-grade Neutrik connectors) and sophisticated Bluetooth 5.0 features. Work faster and easier with an intuitive Soundcraft-designed dual-mode digital mixer that can be set to general mix functions or channel-strip control, all controllable via app or a built-in color LCD.

    PRX ONE is ideal for DJs, musicians, entertainment venues, corporate presenters, rental companies and houses of worship. It’s the perfect solution for anyone who demands best-in-class power, acoustic performance, creative control and connectivity in a stylish, full-featured column PA that’s ideal for both installed and portable applications.

    Features

    • Vertical array of 12 2.5-inch drivers delivers consistent, even HF response from the front of the room to the back
    • Custom-designed high-frequency drivers feature copper-capped pole pieces to minimize distortion and smooth, natural high-frequency response
    • JBL A.I.M. (Array Inumbration Mechanics) geometrically optimized array-shading technology ensures consistent front-to-back coverage
    • Wide, 130° (H) x 30° (V) dispersion pattern delivers consistent coverage across the audience area
    • Sophisticated crossover management and HF/LF coupling allow for more natural low-end response and smooth, uniform response across the entire frequency range
    • 12-inch bass-reflex woofer extends low-end response to 35 Hz
    • 2,000-watt (peak), fully bridged Class D amplifier with power factor correction and high-linearity inductors provides clean, efficient system power, superior headroom, low THD and protection from voltage spikes
    • Four high-efficiency, low-noise microphone preamps maintain constant bandwidth at any gain level
    • 130 dB max SPL
    • Integrated 7-channel digital mixer with dual-operating mode gives users full control of their input faders or individual channel controls like bass, mid, treble and effects sends.
    • Powerful Lexicon effects engine with delay, reverb chorus, echo and sub synth, with presets for easy setup
    • Triple Tier DSP control offers multi-level user experiences based on knowledge level
    • dbx DriveRack Inside technology features AFS (Automatic Feedback Suppression), 8-band master EQ, system limiter, plus gates and compressors on each channel for unrivaled dynamic control
    • One-touch ducking by Soundcraft ensures speech is always heard
    • Simple, intuitive full-color LCD screen provides easy access to all PRX ONE functions
    • 8 user presets instantly optimize system sound
    • Robust audio connectivity: I/Os include 4 XLR Combo, 2 Hi-Z, 1 1/8-inch/BT audio and 1 XLR Pass Thru
    • 2 USB 2.0 ports charge devices and power AKG wireless systems (with optional JBL adapter cable)
    • Two channels of true +48V phantom power expand microphone support
    • Bluetooth 5.0 connectivity allows remote system control of up to 10 units using the JBL Pro Connect app
    • Full app control using JBL Pro Connect
    • Rugged enclosures withstand the rigors of the road
    • Optional bracket and adapter allow array to be wall or truss-mounted independently of subwoofer for permanent installations
    • Computer-modeled ComfortGrip handle simplifies transport
    • Included nylon carrying bag for array
    • Attractive, discreet form factor
    • Weight: 55.65 lbs (25.7 kg)
    Specification
    • System TypePowered Column PA Speaker
      Woofer Size12"
      Tweeter Size2.5"
      Tweeter Count12
      Max SPL130dB
      Freq Range -1035-20kHz
      Freq Range -340-20kHz
      Hor Dispersion130°
      Vert Dispersion30°
      Power Rating2000W Peak
      1000W RMS
      AC power input300W 100-230V AC 50-60Hz
      Input Impedance4kΩ balanced Combo4kΩ balanced Combo
      2MΩ balanced Hi-Z Jack2MΩ balanced Hi-Z Jack
      10kΩ 3.5mm single ended 2 channel.10kΩ 3.5mm single ended 2 channel.
      Crossover Frequency260Hz
      I/O4 XLR Combo Jacks
      2 1/4” Hi-Z
      1 1/8”/BT Summed
      1 XLR Pass Through
      CabinetPP
      Net Weight25.7 kg (56.6 lbs)
      Gross Weight31.75 kg (69.9 lbs)
      Dimensions (H x W x D)850 mm x 482 mm x 647 mm (33.4 in x 18.9 in x 25.4 in)
    Technical specification
    • Unique ref.prx-one-all-in-one-powered-column-pa-with-mixer-and-dsp
    • Product familyLive Portable
    • Product groupPRX Series
    • TypeObject (single object)
    • Date of publishing2022-12-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit