Publish your products
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker
PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker

    PRX912 Professional Powered Two-Way 12-inch PA Loudspeaker

    Professional Powered Two-Way 12-inch PA Loudspeaker
    The JBL PRX912, part of the PRX900 Series of powered loudspeakers and subwoofers, takes professional portable PA performance to a new level with advanced acoustics, comprehensive DSP, unrivaled power performance and durability and complete BLE control via the JBL Pro Connect app. The PRX900 Series is a versatile solution for DJs and bands, music venues, rental houses, corporate A/V providers, or anyone who needs durable professional systems that deliver powerful, room-filling sound in any portable or installed scenario.

    This powered two-way 12-inch loudspeaker is built entirely from the ground up to leverage JBL’s most advanced acoustic innovations. A next-generation driver system—powered by an ultra-efficient Class D amplifier—delivers clarity and definition at maximum volume, with improved dispersion and smooth low-frequency extension.

    PRX912’s class-leading DSP package, accessible via an onboard color LCD or the JBL Pro Connect app, features 12-band parametric EQ for system tuning and nuanced tonal control; integrated dbx DriveRack technology includes live and fixed Automatic Feedback Suppression, soft system limiter with Soundcraft Overeasy option and speaker delay settings and presets.

    The JBL Pro Connect app provides complete hardware and DSP control of up to 10 speakers; integrate PRX900 Series models with JBL EON ONE MK2, PRX ONE and EON700 systems and access app-exclusive functions including speaker snapshots and grouping.

    The PRX912 is designed to withstand the rigors of the road. Its composite cabinet features a computer-modeled internal ribbing design that increases overall cabinet rigidity, which improves acoustic performance and durability. Like with every JBL product, everything is reinforced by industry-leading test and validation protocols and backed by a seven-year warranty.

    Features

    • Transducers:
      • 912G 12” ferrite magnet woofer
      • JBL 2408H-2 1.5" poly-annular diaphragm compression driver
    • Updated JBL image control waveguides improve dispersion
    • Low-noise, low-distortion gain staging design
    • Lightweight, efficient Class D amplification
    • Power: 2,000 watts peak/1,000 watts RMS
    • Frequency response: 50 Hz–20 kHz @4pi (-10 dB); 65 Hz–17 kHz @4pi (-3 dB)
    • Dispersion: 90° x 50°
    • Max SPL: 132 dB
    • Crossover frequency: 2,050 Hz
    • Optimized presets for pairing full-range speakers with subwoofers
    • G-Sensor Automatic Position Detect optimizes tuning based on main or monitor orientation
    • Color LCD screen provides access to comprehensive DSP suite
    • DriveRack Technology includes Automatic Feedback Suppression, system limiter and 180ms of speaker delay in 100-microsecond intervals for precise time-aligned systems
    • JBL Pro Connect app allows full system control of up to 10 speakers and line integration with JBL EON ONE MK2, PRX ONE and EON700 systems
    • Quiet fanless operation
    • Ultra-low system latency: <1ms
    • Polypropylene/talcum composite cabinet is optimized for rigidity and durability
    • I/Os:
      • 2 XLR balanced Combo jacks
      • 1 3.5mm aux
      • 2 XLR-M loop-through
      • 1 XLR-M mix out
    • Two integrated handles (top and side)
    • Suspension/mounting: dual 36mm pole socket, six M10 suspension points
    • Net weight: 19.5 kg (43 lbs); gross weight: 23.5 kg (51.8 lbs)
    • Dimensions: 636 mm x 394 mm x 332 mm (25.04 in x 15.5 in x 13 in) (H x W x D)
    • Shipping dimensions: 668 mm x 506 mm x 444 mm (26.3 in x 19.9 in x 17.5 in) (H x W x D)
    • Backed by industry-leading seven-year warranty
    Specification
    • Frequency Range (-10dB)50 Hz - 20 kHz (4π)
      Frequency Range (-3 dB)65 Hz - 17 kHz (4π)
      Coverage Pattern90° x 50°
      Transducer ImpedenceRated: Woofer: 4 Ω
      Tweeter: 8 Ω
      Max SPL132 dB
      Power Rating2000W peak / 1000W RMS
      CoolingNatural Convection
      No Fan
      Crossover Frequency2050 Hz
      I/Ox2 Combo Inputs and x1 3.5 mm Stereo Jack
      x2 XLR Through Out and x1 Mix Out
      Suspension/Mounting6x M10 Suspension Point and Pole Mount
      Product Dimensions (H x W x D)636 x 394 x 332 mm (25 x 15.5 x 13.1 in)
      Net Weight19.5 kg (43 lbs)
    Technical specification
    • Unique ref.prx912-professional-powered-two-way-12-inch-pa-loudspeaker
    • Product familyLive Portable
    • Product groupPRX Series
    • TypeObject (single object)
    • Date of publishing2022-11-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit