Publish your products
PRX915XLF Professional Powered 15-inch Subwoofer
PRX915XLF Professional Powered 15-inch Subwoofer
PRX915XLF Professional Powered 15-inch Subwoofer
PRX915XLF Professional Powered 15-inch Subwoofer
PRX915XLF Professional Powered 15-inch Subwoofer
PRX915XLF Professional Powered 15-inch Subwoofer
PRX915XLF Professional Powered 15-inch Subwoofer

    PRX915XLF Professional Powered 15-inch Subwoofer

    Professional Powered 15-inch Subwoofer
    The PRX915XLF subwoofer, part of the JBL PRX900 Series powered loudspeakers and subwoofers, takes professional portable PA performance to a new level with advanced acoustics, comprehensive DSP, unrivaled power performance and durability and complete BLE control via the JBL Pro Connect app. The PRX900 series is a versatile solution for DJs and bands, music venues, rental houses, corporate A/V providers, or anyone who needs durable professional systems that deliver powerful, room-filling sound in any portable or installed scenario.

    This 15-inch powered subwoofer is built from the ground up to leverage JBL’s most advanced acoustic innovations. A high-performance driver—powered by an ultra-efficient 2,000-watt Class D amplifier—delivers clear, defined bass with smooth low-frequency extension at maximum volume.

    The PRX915XLF’s class-leading DSP package, accessible via onboard LCD or the JBL Pro Connect app, includes 6-band parametric EQ for system tuning and nuanced tonal control, plus a lowpass filter and 20ms delay.

    The JBL Pro Connect app provides complete hardware and DSP control of up to 10 speakers; integrate with JBL EON ONE MK2, PRX ONE and EON700 systems, and access app-only functions including speaker snapshots and grouping.

    The PRX915XLF is designed to withstand the rigors of the road, and is enclosed in an 18mm birch cabinet with optimized bracing for smooth low-frequency response and improved durability. Like with every JBL product, everything is reinforced by industry-leading test and validation protocols and backed by a seven-year warranty.

    Features

    • Transducer:
      • 915SG 15” ferrite magnet woofer
    • Low-noise, low-distortion gain staging design
    • Lightweight, efficient Class D amplification
    • Power: 2,000 watts peak/1,000 watts RMS
    • Frequency response: 36 Hz–98 Hz @2pi (-10 dB); 40 Hz–87 Hz @2pi (-3 dB)
    • Max SPL: 131 dB
    • Color LCD screen provides access to comprehensive DSP suite
    • DriveRack Technology includes Automatic Feedback Suppression, system limiter and 180ms of speaker delay in 100-microsecond intervals for precise time-aligned systems
    • Optimized presets for pairing full-range speakers with subwoofers
    • JBL Pro Connect app allows full system control of up to 10 speakers and line integration with JBL EON ONE MK2, PRX ONE and EON700 systems
    • BLE networking via JBL Pro Connect app
    • Ultra-low system latency: <1ms
    • I/Os:
      • 2 XLR balanced Combo jacks
      • 2 XLR pass-through outs
    • Two integrated handles (top and side)
    • Mount: M20 pole cup
    • 18mm birch cabinet features optimized bracing for smooth low-frequency response
    • Quiet fanless operation
    • Net weight: 28.6 kg (63 lbs); gross weight: 33.6 kg (74 lbs)
    • Dimensions: 549 mm x 480 mm x 580 mm (21.6 in x 18.9 in x 22.8 in) (H x W x D)
    • Shipping dimensions: 588 mm x 592 mm x 692 mm (23.1 in x 23.3 in x 27.2 in) (H x W x D)
    • Backed by industry-leading seven-year warranty
    Specification
    • Frequency Range (-10dB)36 Hz - 98 Hz (2π)
      Frequency Range (-3 dB)40 Hz - 87 Hz (2π)
      Coverage PatternOmni
      Transducer ImpedenceRated: 4 Ω
      Max SPL131 dB @ 1m/2π
      Power Rating2000W peak / 1000W RMS
      CoolingNatural Convection
      No Fan
      Crossover Frequency80 Hz, 100 Hz, 120 Hz Selectable
      I/Ox2 Combo Inputs
      x2 XLR Pass Through Outputs
      Suspension/MountingPole Mount on Top Surface
      Product Dimensions (H x W x D)549 x 480 x 580 mm (21.6 x 18.9 x 22.8 in)
      Net Weight28.6 kg (63 lbs)
    Technical specification
    • Unique ref.prx915xlf-professional-powered-15-inch-subwoofer
    • Product familyLive Portable
    • Product groupPRX Series
    • TypeObject (single object)
    • Date of publishing2022-11-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit