Publish your products
VRX918SP 18 in. High Power  Powered Flying Subwoofer
VRX918SP 18 in. High Power  Powered Flying Subwoofer

    VRX918SP 18 in. High Power Powered Flying Subwoofer

    18 in. High Power Powered Flying Subwoofer
    The VRX918SP is a powered, suspendable subwoofer system containing a 2268FF neodymium magnet, patented Differential Drive®, 18" woofer in a front-loaded, vented enclosure. The VRX918SP was designed specifically for use in arrays with the VRX932LAP Line Array speaker and VRX-AF Array Frame. In addition it may also be used in arrays consisting entirely of VRX918SP subwoofers.

    FEATURES

    • Built-in JBL Drivepack® DPC-2 amplifier module designed by Crown provides 1500 Watts of peak Power. DSP based resident input module provides system optimization, EQ and crossover functionality.
    • 18 inch, 2268FF dual voice coil, neodymium magnet Differential Drive® woofer for high-power capacity and  light weight.
    • Integral rigging hardware for simple connection of enclosures and optional array frame.
    • 20 mm threaded pole socket for solid, secure satellite speaker mounting.
    • Large port area for reduced distortion.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Power Rating 1500 Watts Peak
      LF: Dual-Bridged Technology™, Class D
      Frequency Range 31 Hz – 220 Hz
      Dimensions
      (H x W x D) 508 mm x 597 mm x 749 mm 
      (20.0 in x 23.5 in x 29.5 in)
      Frequency Response 34 Hz – 220 Hz
      Maximum Peak Output 126 dB SPL at 1m
      Bandpass Nominal Impedance LF: 2 x 2 ohms
      LF Driver 1 x JBL 2268FF 457 mm (18 in) dual voice coil 
      Differential Drive® woofer with neodymium-magnet
      Audio Input Connector XLR with loop through
      User Controls Input Attenuator (0-16 dB)
      Selectable 80 Hz or 120 Hz Low Pass 
      80 Hz High-Pass enable/disable for XLR loop thru.
      Signal Processing DSP based, resident in Input Module
      System Management DSP based limiters for mechanical and thermal protection
      AC Power Operating Range 90-132 VAC or 216-264 VAC, 50/60Hz
      AC Line Voltage User selectable: 120V/240V (-15%, +10%)
      AC Input Connector Neutrik PowerCon (NAC 3MPA)
      AC Loop Through Connector Neutrik PowerCon (NAC 3MPB)
      AC Current Requirements 6A per system at 120V, 3A per system at 240V
      Enclosure 18 mm birch plywood.
      Suspension / Mounting Optional VRX-AF line-array frame kit or 10 mm forged eyebolts
      Finish Black DuraFlex™ finish
      Grille Powder coated, black, 16-gauge perforated steel with 
      acoustically transparent foam
      Net Weight 38.5 kg (85 lb)
      Optional Accessories VRX-AF array frame
      SRX718S-CVR: Pull-over padded cover (works with WK-4S)
      SS4-BK adjustable satellite speaker pole WK-4S Caster kit

    Technical specification
    • Unique ref.VRX918SP-18-High-Power-Powered-Flying-Subwoofer
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit