Publish your products
VT4888DP-DA, VT4888DP - Powered Midsize 3-Way High Directivity Line Array Element
VT4888DP-DA, VT4888DP - Powered Midsize 3-Way High Directivity Line Array Element
VT4888DP-DA, VT4888DP - Powered Midsize 3-Way High Directivity Line Array Element
VT4888DP-DA, VT4888DP - Powered Midsize 3-Way High Directivity Line Array Element
VT4888DP-DA, VT4888DP - Powered Midsize 3-Way High Directivity Line Array Element
VT4888DP-DA, VT4888DP - Powered Midsize 3-Way High Directivity Line Array Element

    VT4888DP-DA, VT4888DP - Powered Midsize 3-Way High Directivity Line Array Element

    Powered Midsize 3-Way High Directivity Line Array Element - VT4888DP-DA, VT4888DP

    The powered VT4888DP Three-Way Line Array Element is designed to deliver high-quality reinforcement of music and speech in a variety of applications including concert audio and corporate A/V presentations of all types for both portable users and fixed venue installations.

    FEATURES

    • Advanced technology components: Differential Drive®, neodymium magnet, dual voice coil, Direct Cooled™ cone transducers for low weight and high output
    • JBL DrivePack® DP3 electronics package delivers superb audio quality and robust high efficiency Class-I power, perfectly matched to the enclosures, with comprehensive digital signal processing.
    • Modular bay is fitted with DPDA digital audio input module, featuring BSS OmniDrive HD signal processing. Also accepts basic (non-networked, analog) dbx input module or optional Crown networked input modules.
    • World-wide AC line voltages are automatically selected for 50 or 60 Hz
    • Advanced construction techniques using JBL PlyMax® provide exceptionally rigid, lightweight enclosure construction
    • Rugged DuraFlex™ exterior finish; weatherized components.
    • Patented, integrated S.A.F.E.™ suspension system: premium heat-treated alloys provide high-strength, reliable hanging arrays.


    Technical specification
    • Unique ref.VT4888DP-DA-VT4888DP-Powered-Midsize-3-Way-High-Directivity-Line-Array-Element
    • Product familyVintage
    • Product groupTour Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit