Publish your products
Changing table Elit80 Forma Corian
Jeltec

Changing table Elit80 Forma Corian

Elit 80 Corian® is an electrical height adjustable changing table with a 57-110 cm working height. It comes with a phthalate-free mattress and high side barriers. Skötbord Elit 80 is available in Corian®. To avoid heavy lifting Elit changing table can be complemented with Klättra a practical staircase for changing tables.

To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

Technical specification
  • Unique ref.Elit80corian
  • Product familyChanging stations
  • Product groupElit
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
  • Width (mm)800
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)33.5
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Åland Islands
Denmark
Finland
Germany
Iceland
Norway
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit