Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/488bbc7c-0bbe-4c40-8153-7be24333a7bf
Home
Categories
Furniture
Other Furniture
F2105 - Lectern, Mobile, With Self Contained Audio
Available in United States
SEPS2BIM
Follow
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(37 reviews)
Portable floor lectern with built-in public address system. May use 110V or batteries (not included). Convenience outlet required at point of use if not using batteries.
Download
Technical specification
Technical specification
Unique ref.
F2105
Product family
Lectern
Product group
Mobile
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1190
Width (mm)
610
Depth (mm)
460
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download
SEPS2BIM
F3050 - Whiteboard, Dry Erase
4.3
(
13
)
Download