Publish your products
CUBITO N Vanity unit for washbasin 810423, one/two drawers
CUBITO N Vanity unit for washbasin 810423, one/two drawers
CUBITO N Vanity unit for washbasin 810423, one/two drawers
CUBITO N Vanity unit for washbasin 810423, one/two drawers
CUBITO N Vanity unit for washbasin 810423, one/two drawers
    Jika

    CUBITO N Vanity unit for washbasin 810423, one/two drawers

    This Cubito vanity unit cherishes the newest trends in bathroom furnishing, namely the surprising simplicity at a glance. Full draw-out runners on the drawers, with self-close system and load capacity starting from 30 kg. Wooden décor replicates the texture and depth of solid wood. Runners for under-counter vanity feature push-to-open function, so on handles are installed. ABS edges glued by PUR adhesive maximize resistance to water.
    Technical specification
    • Unique ref.40J423
    • Product familyCubito N
    • Product groupBase units and countertops
    • TypeObject (single object)
    • Date of publishing2020-10-23
    • Edition number1
    • Height (mm)480
    • Width (mm)590
    • Depth (mm)426
    Related
    • Material mainMDF board
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    • Weight Net (Kg)17.3
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Armenia
    Angola
    Andorra
    Azerbaijan
    Benin
    Austria
    Bahrain
    Botswana
    Belarus
    Bangladesh
    Burkina Faso
    Belgium
    Bhutan
    Burundi
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Bulgaria
    Brunei
    Cape Verde
    Croatia
    Cambodia
    Central African Republic
    Cyprus
    China
    Chad
    Czech Republic
    Christmas Island
    Comoros
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Estonia
    Georgia
    Democratic Republic of the Congo
    Faroe Islands
    Hong Kong
    Djibouti
    Finland
    India
    Egypt
    France
    Indonesia
    Equatorial Guinea
    Germany
    Iran
    Eritrea
    Gibraltar
    Iraq
    Eswatini
    Greece
    Israel
    Ethiopia
    Guernsey
    Japan
    Gabon
    Hungary
    Jordan
    Ghana
    Iceland
    Kazakhstan
    Guinea
    Ireland
    Kuwait
    Guinea-Bissau
    Isle of Man
    Kyrgyzstan
    Kenya
    Italy
    Laos
    Lesotho
    Jersey
    Lebanon
    Liberia
    Latvia
    Macau
    Libya
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit