Publish your products
MIO N Wall-hung wc, rimless, visible montage, horizontal outlet
Jika

MIO N Wall-hung wc, rimless, visible montage, horizontal outlet

Wall-hung wc, rimless, visible montage, horizontal outlet
Specification
  • Serie Mio excel by tability to combine nice smooth design with convenience. The round, elegant, massive shapes of the Mio wall-hung toilet pleasant graceful design combined with practicality is the basic characteristic of the Mio series. The contrast of the full body of the toilet and the ultra-thin seat is a beautiful detail. The innovative design of the toilet enables efficient and even flushing of the entire bowl. In addition, thanks to the Dual Flush system with the possibility of flushing only 3 or 4.5 liters of water, it saves water. For easier maintenance, we recommend ordering a toilet with a specially developed surface treatment of JIKA Perla ceramics, which extends the service life. We provide an extended warranty of 10 years for JIKA ceramic products.
Technical specification
  • Unique ref.H820716
  • Product familyMio N
  • Product groupToilet
  • TypeObject (single object)
  • Date of publishing2024-07-02
  • Edition number1
  • Height (mm)350
  • Width (mm)530
  • Depth (mm)360
Related
  • Material mainVitreous china
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)25
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Armenia
Angola
Andorra
Azerbaijan
Benin
Austria
Bahrain
Botswana
Belarus
Bangladesh
Burkina Faso
Belgium
Bhutan
Burundi
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Bulgaria
Brunei
Cape Verde
Croatia
Cambodia
Central African Republic
Cyprus
China
Chad
Czech Republic
Christmas Island
Comoros
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Estonia
Georgia
Democratic Republic of the Congo
Faroe Islands
Hong Kong
Djibouti
Finland
India
Egypt
France
Indonesia
Equatorial Guinea
Germany
Iran
Eritrea
Gibraltar
Iraq
Eswatini
Greece
Israel
Ethiopia
Guernsey
Japan
Gabon
Hungary
Jordan
Ghana
Iceland
Kazakhstan
Guinea
Ireland
Kuwait
Guinea-Bissau
Isle of Man
Kyrgyzstan
Kenya
Italy
Laos
Lesotho
Jersey
Lebanon
Liberia
Latvia
Macau
Libya
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit