Publish your products
GoBoard® Point Drain Kit

GoBoard® Point Drain Kit

GoBoard® Point Drain Kit includes a universal drain body and friction fit universal drain cover riser, and is designed for use with the GoBoard Shower System. The drain body is compatible with numerous brands of both threaded and non-threaded drain cover risers, making the possibilities endless. When used with the GoBoard Wedge, the low profile design of this drain enables curbless installations and also allows for height adjustment based on the thickness of the shower pan tile.

  • Low profile
  • Adjustable riser height
  • Integrated waterproofing membrane
  • Waterproof built-in

The GoBoard Point drain complies to IAPMO PS 106, Tileable Shower Receptors and Shower Kits, and ASME A112.18.2/CSA B125.2.

GoBoard Point Drain Kit includes:

  • Drain cover
  • Drain cover screws
  • Drain riser
  • PVC drain body assembly
  • Clamping collar screws
  • Mixing valve seal
  • Waterproof pipe seal
  • 2″ plastic putty knife

*GoBoard Point Drain Kit is only sold as a component of the GoBoard Shower Pan Kit

Specification
  • Approved Materials

    Joint Sealing
    GoBoard Pro Sealant (or approved alternative), or 2″ wide polymer-coated alkali-resistant fiberglass mesh tape and mortar, coated with a liquid waterproofing membrane.

    Grout
    Cement grout compliant with ANSI A118.16 standard, high-performance cement grout compliant with ANSI A118.7 standard, or epoxy grout compliant with ANSI A118.8 standard.

    Tools

    • pencil, or pen for marking
    • straight edge
    • measuring tape
    • putty knife
    • appropriate screw fastening device
    • caulk gun

    Limitations
    When waterproof installations are required, all joints and fastener locations are sealed with GoBoard Pro Sealant or a sealant specified in the approved materials section. All joints must have at least 1/8″ gap filled with the sealant that also extends at least 1″ beyond either side of the joint

    Safety
    Wearing a respirator is recommended when working with GoBoard Pro Sealant in areas that are not well ventilated.  Please wear gloves, safety glasses, long sleeve shirts, and long pants and follow good safety practices when installing GoBoard. Temporary mechanical abrasion (itching) of skin, eyes, and respiratory tract may occur upon exposure to fibers or dust during handling.

    Storage and Handling
    GoBoard Point Drain Kit can be stored indefinitely in an enclosed shelter.

Technical specification
  • Unique ref.goboard-point-drain-kit
  • Product familyGoBoard
  • Product groupShower & Bathroom
  • TypeObject (single object)
  • Date of publishing2023-06-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • ETIM CodeEC011720
  • ETIM NameShower drain
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States