Publish your products
Kraft-Faced Formaldehyde-Free® Fiberglass Insulation

Kraft-Faced Formaldehyde-Free® Fiberglass Insulation

Johns Manville Formaldehyde-Free Kraft-Faced Fiberglass thermal and acoustical insulation provides R-values up to R-49 in precut batts for standard cavities and rolls for custom installs. The asphalt-coated kraft paper facing acts as a Class II vapor retarder, making it ideal for moisture control in exterior walls, vented ceilings, and floors above unconditioned spaces in wood-framed, engineered wood, and steel-frame construction.

Made with long, resilient glass fibers and a bio-based binder, the product is GREENGUARD Gold Certified, will not off-gas formaldehyde, and contains SCS-certified recycled content. It will not rot, mildew, or deteriorate, and reduces sound transmission through walls, ceilings, and floors. Stapling flanges along both edges simplify installation in new construction and retrofit applications.

Specification
  • R-values: R-11, R-13, R-15, R-19, R-21, R-25, R-30, R-38, R-49.

    Widths: 15", 16", 23", 24". Lengths: 48", 93", 94", 96"; rolls available.

    Facing: Kraft paper (Class II vapor retarder) with stapling flanges.

Technical specification
  • Unique ref.kraft-faced-formaldehyde-free-fiberglass-insulation
  • Product familyInsulation
  • Product groupFiberglass Batt / Roll
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit