Publish your products
Quantech QTH1 Air-to-Water Inverter Scroll Heat Pumps
Quantech QTH1 Air-to-Water Inverter Scroll Heat Pumps

    Quantech QTH1 Air-to-Water Inverter Scroll Heat Pumps

    4.9 out of 5 stars4.9(8 reviews)

    The Quantech QTH1 air-cooled full DC inverter modular heat pump provides chilled and hot water for all air conditioning applications using an air handling or terminal unit. The unit is completely self-contained and designed for outdoor installation at roof or ground level.

    Each packaged unit includes hermetic scroll compressors, liquid heat exchanger, air-

    cooled condensers, R-454B refrigerant, and a weather-resistant microprocessor control center, all mounted in a sheet metal frame. Units are suitable for single or multiple unit installation with the possibility to connect up to 32 modules together in one control group network. Up to four modules can be provided as a factory package with single point electrical connection. The unit is available as either a two-pipe reversible heat pump or four-pipe simultaneous heating and cooling machine, with load balancing capability enabled by the air-source heat exchanger.

    Specification
    • CAPACITY: 35-ton individual modules with combined modularity up to 140 tons

      The 2-pipe or 4-pipe modular inverter scroll heat pump design of the Quantech QTH1 offers a broad operating range and delivers up to 140°F (60°C) water in heating capacities up to 443 MBH (heating only mode) and 546 MBH (simultaneous heating and cooling mode). The QTH1 is designed to be a stand-alone heating and cooling solution for use in the following applications: Offices, K-12 schools, Hotels, Multi-unit residential buildings, Healthcare facilities. The QTH1 is also an ideal solution in combination with larger water-to-water heat pump solutions.

      • R454B Low GWP refrigerant with future focus
      • IPLV ~20
      • Cooling EER ~10.2
      • Delivers COP up to 8.1 in simultaneous heating and cooling mode
      • Options for a 2-pipe (for heating or cooling) and a 4-pipe (for simultaneous heating and cooling)

      Building decarbonization is a global necessity, a corporate benchmark, a customer requirement and, increasingly, a competitive advantage. Therefore, Quantech® is helping to meet the need for decarbonization and electrification in the U.S. commercial HVAC market.

    Technical specification
    • Unique ref.qtch_qth1
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupAir Cooled Chillers & Heat Pumps
    • TypeObject (single object)
    • Date of publishing2023-10-06
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Heat Pumps
    • IFC classificationChiller
    • ETIM CodeEC012034
    • ETIM NameHeat pump (air/water) monobloc type
    • Uniclass 2015 CodePr_70_60_37_04
    • Uniclass 2015 DescriptionAir to water heat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
    • OmniClass Number23-33 17 11
    • OmniClass TitlePackaged Heat Pumps

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit