Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/1bf0db65-6e97-417b-b061-6a7d36201f98
Home
Categories
Sanitary
Bathroom Accessories
Swift Robe Hook
Unavailable in United States
JohnsonSuisse
Follow
Swift Robe Hook
Robe hook - Can be installed with screws
Download
Technical specification
Technical specification
Unique ref.
GDC150121
Product family
Swift
Product group
Accessories
Type
Object (single object)
Date of publishing
2017-12-22
Edition number
1
Height (mm)
55
Width (mm)
55
Depth (mm)
60
Links
Links
Product url
https://johnsonsuisse.com.au/products/accessories/swift-robe-hook/
Technical description
https://johnsonsuisse.com.au/wp-content/uploads/2017/01/11-1-12-Swift-Access-R1.1.pdf
Related
Related
Material main
Metal
Material secondary
Chrome
Designed in
Spain
Manufactured in
China
Weight Net (Kg)
0.125
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furnishing Element
UNSPSC name
Hanging toiletry organizer or shelf
UNSPSC code
52171001
Uniclass 2015 Code
Pr_40_30_78_15
Uniclass 2015 Description
Clothes hooks
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download