Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/7bc168a2-dbaa-46f3-bd67-12943a64dca1
Home
Categories
Sanitary
Wash basins
York Undercounter Basin
Available in United States
JohnsonSuisse
Follow
York Undercounter Basin
York Undercounter Basin
Download
Technical specification
Technical specification
Unique ref.
WBAAYK100WW
Product family
York
Product group
Basin
Type
Object (single object)
Date of publishing
2021-12-29
Edition number
1
Height (mm)
210
Width (mm)
555
Depth (mm)
420
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/york/york-undercounter-basin-WBAAYK100WW
Related
Related
Material main
Vitreous china
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download
JohnsonSuisse
Baltic-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download