Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/202c8fd8-8448-45e6-9a57-bf855452ff11
Home
Categories
Sanitary
Hand & Hair Dryers
Windflow Hand Dryer Stainless Steel
Unavailable in United States
JohnsonSuisse
Follow
Windflow Hand Dryer Stainless Steel
Compact efficient wall-mounted hand dryer (800W)
Download
Technical specification
Technical specification
Unique ref.
NHD01151-B
Product family
Nofer
Product group
Hand & Hair Dryers
Type
Object (single object)
Date of publishing
2017-12-22
Edition number
1
Height (mm)
280
Width (mm)
280
Depth (mm)
210
Links
Links
Product url
https://johnsonsuisse.com.au/products/commercial/commercial-products/appliances/nofer-windflow-hand-dryer/
Technical description
https://johnsonsuisse.com.au/wp-content/uploads/2016/09/7-2-1-Windflow-Dryer-R1.2.pdf
Related
Related
Material main
Stainless steel
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
5.5
Classification
Classification
BIMobject Category
Sanitary - Hand & Hair Dryers
IFC classification
Electric Appliance
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_70_62_37
Uniclass 2015 Description
Hand driers
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download