Publish your products
Trezzo 480 Semi-recessed Basin
Archived

Trezzo 480 Semi-recessed Basin

Trezzo 480 Semi-recessed Basin
Technical specification
  • Unique ref.WBAATZ201WW
  • Product familyTrezzo
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2020-04-24
  • Edition number1
  • Height (mm)175
  • Width (mm)480
  • Depth (mm)480
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures