Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/91ca6295-c016-4553-91cc-cb4c14fd90c8
Home
Categories
Sanitary
Showers
Baltic-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Available in United States
JohnsonSuisse
Follow
Baltic-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Baltic-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download
Technical specification
Technical specification
Unique ref.
WBFA301630CP
Product family
Baltic-N
Product group
Shower
Type
Object (single object)
Date of publishing
2025-01-08
Edition number
1
Height (mm)
600
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/baltic-n/shower-kit-hand-shower-1-75m-flexible-hose-600mm-slide-bar-three-functions-WBFA301630CP
Related
Related
Material main
Brass
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_76
Uniclass 2015 Description
Shower heads
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download