Publish your products
Assist Back Rest with comfortable cushion pad in white

Assist Back Rest with comfortable cushion pad in white

Assist Back Rest with comfortable cushion pad in white
Technical specification
  • Unique ref.WBBA100340SS
  • Product familySpecial Needs
  • Product groupAssist Back Rest
  • TypeObject (single object)
  • Date of publishing2020-08-11
  • Edition number1
  • Height (mm)190
  • Width (mm)560
  • Depth (mm)350
Related
  • Material mainStainless steel
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Oceania Asia
Australia
Malaysia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit