Brass Shower Arm and Flange 300mm

Brass Shower Arm and Flange 300mm

Brass Shower Arm and Flange : 300mm
Technical specification
  • Unique ref.WBFA300578CP
  • Collection setShower Arm
  • CollectionShower
  • TypeObject (single object)
  • Date of publishing2020-08-11
  • Edition number1
  • Height (mm)90
  • Depth (mm)310
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures