Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/7c822da4-4d3b-4e7b-81ed-71c9e2e17f67
Home
Categories
Sanitary
Showers
Shower kit with hand shower, 1.75m flexible hose and 602mm sliding bar (three function)
Unavailable in United States
JohnsonSuisse
Follow
Shower kit with hand shower, 1.75m flexible hose and 602mm sliding bar (three function)
Shower kit with hand shower, 1.75m flexible hose and 602mm sliding bar (three function)
Download
Technical specification
Technical specification
Unique ref.
WBFA301079CP
Product family
Bering
Product group
Shower Kit
Type
Object (single object)
Date of publishing
2020-08-11
Edition number
1
Height (mm)
602
Width (mm)
120
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/bering-066-10.0186/shower-kit-hand-shower-1-75m-flexible-hose-602mm-sliding-bar-three-function-WBFA301079CP
Related
Related
Material main
Brass
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download