Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/1cde31cb-1a44-4e4c-9ab2-cbd4528b47b7
Home
Categories
Sanitary
Showers
Java Shower kit with hand shower, 1.75m flexible hose and 684mm slide bar (two function)
Unavailable in United States
JohnsonSuisse
Follow
Java Shower kit with hand shower, 1.75m flexible hose and 684mm slide bar (two function)
Java Shower kit with hand shower, 1.75m flexible hose and 684mm slide bar (two function)
Download
Technical specification
Technical specification
Unique ref.
WBFA301080CP
Product family
Java
Product group
Shower
Type
Object (single object)
Date of publishing
2020-08-11
Edition number
1
Height (mm)
719.6
Width (mm)
117.5
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/java/shower-kit-hand-shower-1-75m-flexible-hose-684mm-slide-bar-two-function-WBFA301080CP
Related
Related
Material main
Brass
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download