Publish your products
Brass Shower Arm Length 200mm (45 degree angle)
Archived

Brass Shower Arm Length 200mm (45 degree angle)

Brass Shower Arm Length : 200mm (45 degree angle)
Technical specification
  • Unique ref.WBFA301186CP
  • Product familyShower Arm
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2020-04-24
  • Edition number1
  • Depth (mm)200
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures