Publish your products
Felino Single lever concealed bath shower mixer
Archived

Felino Single lever concealed bath shower mixer

Felino Single lever concealed bath shower mixer
Technical specification
  • Unique ref.WBFA301304CP
  • Product familyFelino
  • Product groupFaucet
  • TypeObject (single object)
  • Date of publishing2020-04-24
  • Edition number1
  • Height (mm)150
  • Width (mm)115
  • Depth (mm)84
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures