Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/0023a6c6-5aa2-4fc8-a98b-180592179b92
Home
Categories
Sanitary
Taps & Mixers
Trento Single lever basin mixer with 1¼" hand push pop-up waste
Unavailable in United States
JohnsonSuisse
Follow
Trento Single lever basin mixer with 1¼" hand push pop-up waste
Trento Single lever basin mixer with 1¼" hand push pop-up waste
Download
Technical specification
Technical specification
Unique ref.
WBFA301315CP
Product family
Trento
Product group
Faucet
Type
Object (single object)
Date of publishing
2020-04-01
Edition number
1
Height (mm)
147
Width (mm)
50
Depth (mm)
168
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/trento/single-lever-basin-mixer-1hand-push-pop-waste-WBFA301315CP
Related
Related
Material main
Brass
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download