Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/626691f5-799d-42ea-b398-1aa9c8596a3c
Home
Categories
Sanitary
Taps & Mixers
Felino Single lever wall-mounted shower mixer without shower kit
Unavailable in United States
JohnsonSuisse
Follow
Archived
Felino Single lever wall-mounted shower mixer without shower kit
Felino Single lever wall-mounted shower mixer without shower kit
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
WBFA301323CP
Product family
Felino
Product group
Faucet
Type
Object (single object)
Date of publishing
2020-04-24
Edition number
1
Width (mm)
215
Depth (mm)
125
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/felino-066-10.0054/single-lever-wall-mounted-shower-mixer-without-shower-kit-WBFA301323CP
Related
Related
Material main
Brass
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
JohnsonSuisse
Lira Basin Pillar Tap
Download
JohnsonSuisse
Venice One Piece WC
Download
JohnsonSuisse
Lazio Quarter Turn 1/2" Basin Pillar Tap
Download
JohnsonSuisse
Deck Mounted Self-Closing Tap
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download