Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/1a37c4e2-35f4-47b3-9832-b3d339db2414
Home
Categories
Sanitary
Taps & Mixers
Turin Single Lever Wall Mounted Bath Shower Mixer W/O Shower Kit
Unavailable in United States
JohnsonSuisse
Follow
Turin Single Lever Wall Mounted Bath Shower Mixer W/O Shower Kit
Turin Single Lever Wall Mounted Bath Shower Mixer W/O Shower Kit
Download
Technical specification
Technical specification
Unique ref.
WBFA301439C2S
Product family
Turin
Product group
Faucet
Type
Object (single object)
Date of publishing
2021-12-29
Edition number
1
Height (mm)
171.3
Width (mm)
215
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/turin-066-10.0235/single-lever-wall-mounted-bath-shower-mixer-without-shower-kit-chrome-plated-WBFA301439CP
Related
Related
Material main
Brass
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download